Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Extremely light contact Sealed 2RD
Bill of material
60022RD
SD
Inside Diameter
15 mm
D
Outside Diameter
32 mm
B
Bearing Width
9 mm
R
Radius
0.3 mm
ORDER
Bearing No.
60022RD
CR
Basic dynamic load rating
7 kN
COR
Basic static load rating
2.85 kN
CU
Fatigue limit load
0.15 kN
NG
Limitng speeds (Grease)
23000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions